N Female Connector Crimp/Solder Attachment For RG223, RG142, RG400, RG55, White Bronze
Product ID:
PE44789
Pricing
Quantity | Price |
1-24 | $31.39 |
25-49 | $29.82 |
50-99 | $28.25 |
100-249 | $27.00 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 331
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG223 |
Interface Type 2 | RG142 |
Interface Type 3 | RG400 |
Interface Type 4 | RG55 |
Description
N Female Connector Crimp/Solder Attachment For RG223, RG142, RG400, RG55, White Bronze
PE44789 type N female coaxial connector has an interface type of RG223, RG142, RG400, RG55 and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact crimp/solder as an attachment method.
The Pasternack type N female coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with nexcote plating. Our PE44789 type N connector uses phosphor bronze contact. This type N female coaxial RF connector is REACH compliant.
This Pasternack female N type connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table