N Female Bulkhead Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .640 inch DD Hole
Product ID:
PE4223
Pricing
Quantity | Price |
1-24 | $39.19 |
25-49 | $37.23 |
50-99 | $35.27 |
100-249 | $33.70 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,147
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | RG214 |
Interface Type 2 | RG213 |
Interface Type 3 | RG393 |
Interface Type 4 | RG8 |
Interface Type 5 | RG225 |
Interface Type 6 | RG11 |
Interface Type 7 | RG216 |
Interface Type 8 | RG144 |
Interface Type 9 | RG215 |
Interface Type 10 | RG9 |
Description
N Female Bulkhead Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .640 inch DD Hole
PE4223 type N female bulkhead coaxial connector has an interface type of RG214, RG213, RG393, RG8, RG225, RG11, RG216, RG144, RG215, RG9 and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact clamp/solder as an attachment method. Our female N type coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE4223 type N connector uses brass contact. This type N female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead N type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table