N Female Bulkhead Connector Clamp/Solder Attachment For PE-SR401AL, PE-SR401FL, RG401, .640 inch DD Hole
Product ID:
PE4942
Pricing
Quantity | Price |
1-24 | $37.39 |
25-49 | $35.52 |
50-99 | $33.65 |
100-249 | $32.16 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 50
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | PE-SR401AL |
Interface Type 2 | PE-SR401FL |
Interface Type 3 | RG401 |
Description
N Female Bulkhead Connector Clamp/Solder Attachment For PE-SR401AL, PE-SR401FL, RG401, .640 inch DD Hole
PE4942 type N female bulkhead coaxial connector has an interface type of PE-SR401AL, PE-SR401FL, RG401 and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact clamp/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack N type female bulkhead coaxial connector has a teflon dielectric type. The Pasternack N type coaxial connector has a brass body with nickel plating. Our PE4942 N type connector uses brass contact. This type N female bulkhead coaxial RF connector is REACH compliant.
This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead N type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.