N Female Bulkhead Connector Crimp/Solder Attachment For PE-C400, 0.400 inch, .640 inch DD Hole
Product ID:
PE44530
Pricing
Quantity | Price |
1-24 | $36.79 |
25-49 | $34.95 |
50-99 | $33.11 |
100-249 | $31.64 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 209
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | .400 inch |
Interface Type 2 | LMR-400 |
Interface Type 3 | LMR-400-DB |
Interface Type 4 | LMR-400-UF |
Interface Type 5 | PE-B405 |
Interface Type 6 | PE-C400 |
Interface Type 7 | PE-B400 |
Description
N Female Bulkhead Connector Crimp/Solder Attachment For PE-C400, 0.400 inch, .640 inch DD Hole
PE44530 type N female bulkhead coaxial connector has an interface type of .400 inch, LMR-400, LMR-400-DB, LMR-400-UF, PE-B405, PE-C400, PE-B400 and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE44530 type N connector uses brass contact. This N type female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead N type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.