N Female Connector Crimp/Solder Attachment for PE-C240, RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A
Product ID:
PE44533
Pricing
Quantity | Price |
1-24 | $24.19 |
25-49 | $22.98 |
50-99 | $21.77 |
100-249 | $20.80 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 393
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | PE-C240 |
Interface Type 2 | RG8X |
Interface Type 3 | .240 inch |
Interface Type 4 | LMR-240 |
Interface Type 5 | LMR-240-DB |
Interface Type 6 | LMR-240-UF |
Interface Type 7 | B7808A |
Description
N Female Connector Crimp/Solder Attachment for PE-C240, RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A
PE44533 type N female coaxial connector has an interface type of PE-C240, RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact crimp/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N female coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE44533 type N connector uses beryllium copper contact. This N type female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female N type connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.