N Female Connector Solder Attachment for SPP-250-LLPL, Low PIM
Product ID:
PE45426
Pricing
Quantity | Price |
1-24 | $15.99 |
25-49 | $15.19 |
50-99 | $14.39 |
100-249 | $13.75 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 88
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | SPP-250-LLPL |
Description
N Female Connector Solder Attachment for SPP-250-LLPL, Low PIM
PE45426 type N female coaxial connector has an interface type of SPP-250-LLPL and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact solder/solder as an attachment method. Our female N type coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack type N female coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE45426 type N connector uses phosphor bronze contact and a tri-metal plating material. This type N female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.