N Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
Product ID:
PE4013
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | Solder Cup |
Description
N Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing
PE4013 type N female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type N female 4 hole flange connector uses shield/contact solder as an attachment method. Our female type N terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack N type female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack N type terminal connector has a brass body with nickel plating. Our PE4013 N type connector uses phosphor bronze contact. This type N female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female type N 4 hole flange connector will ship the same day as purchased. Our 4 hole flange N type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.