N Female Bulkhead to SMB Plug Right Angle Cable Using PE-C100-LSZH Coax with HeatShrink
Product ID:
PE3W01018/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-C100-LSZH |
RF Cable Type | PE-C100-LSZH |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4442.jpg) | ![](/images/product/medium/PE-C100-LSZH.jpg) | ![](/images/product/medium/PE4052.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4442 | PE-C100-LSZH | PE4052 | KitBOM Datasheet |
---|
N Female Bulkhead to SMB Plug Right Angle Cable Using PE-C100-LSZH Coax with HeatShrink
PE3W01018/HS is a N female bulkhead to SMB plug right angle cable using PE-C100-LSZH coax. This Pasternack N female bulkhead to SMB plug right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMB for connector 2. N to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female N bulkhead to plug SMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01018/HS N female bulkhead to SMB plug right angle cable assembly is constructed with PE-C100-LSZH coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.