RP N Female Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400
Product ID:
PE44475
Pricing
Quantity | Price |
1-24 | $12.16 |
25-49 | $11.55 |
50-99 | $10.94 |
100-249 | $10.46 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG55 |
Interface Type 2 | RG141 |
Interface Type 3 | RG142 |
Interface Type 4 | RG223 |
Interface Type 5 | RG400 |
Description
RP N Female Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400
PE44475 reverse polarity type N female coaxial connector has an interface type of RG55, RG141, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack reverse polarity type N female connector uses shield/contact crimp/solder as an attachment method.
The Pasternack reverse polarity type N female coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. This reverse polarity type N female coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity female N type connector will ship the same day as purchased. Our type N reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.