N Male Right Angle to N Female Bulkhead Cable Using RG8 Coax
Product ID:
PE34216
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG8A/U |
RF Cable Type | RG8 |
RF Cable Impedance | 50 |
Description
N Male Right Angle to N Female Bulkhead Cable Using RG8 Coax
PE34216 is a type N male right angle to type N female bulkhead cable using RG8 coax. This Pasternack N type male right angle to N type female bulkhead cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm type N for connector 2. type N right angle to type N coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male N type right angle to female N type bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34216 type N male right angle to type N female bulkhead cable assembly is constructed with RG8 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table