N Female to N Female Cable Using 1/4 inch Superflexible Coax
Product ID:
PE3C0126
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-1/4SFHC |
RF Cable Type | 1/4" Superflexible |
RF Cable Impedance | 50 |
Description
N Female to N Female Cable Using 1/4 inch Superflexible Coax
PE3C0126 is a type N female to type N female cable using 1/4" Superflexible coax. This Pasternack N type female to N type female cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm type N for connector 2.
Our female N type to female N type cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C0126 type N female to type N female cable assembly is constructed with 1/4" Superflexible coax and the maximum VSWR is 1.21:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table