N Female Bulkhead to MMCX Plug Right Angle Semi-Flexible Precision Cable Using PE-SR405FLJ Coax, RoHS
Product ID:
PE39464
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 |
Connector Series 2 | MMCX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-SR405FLJ |
RF Cable Type | PE-SR405FLJ |
RF Cable Impedance | 50 |
Description
N Female Bulkhead to MMCX Plug Right Angle Semi-Flexible Precision Cable Using PE-SR405FLJ Coax, RoHS
PE39464 is a N type female bulkhead to MMCX plug right angle cable using PE-SR405FLJ coax. This Pasternack type N female bulkhead to MMCX plug right angle cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm MMCX for connector 2. type N to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female type N bulkhead to plug MMCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE39464 type N female bulkhead to MMCX plug right angle cable assembly is constructed with PE-SR405FLJ coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.