N Female Connector Crimp/Solder Attachment For LMR-400, PE-C400
Product ID:
TC-400-NF
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | LMR-400 |
Interface Type 2 | PE-C400 |
Description
N Female Connector Crimp/Solder Attachment For LMR-400, PE-C400
TC-400-NF type N female coaxial connector has an interface type of LMR-400, PE-C400 and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact crimp/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N female coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our TC-400-NF type N connector uses beryllium copper contact. This N type female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.