Pasternack Type N equal split RF power tappers (also known as RF tappers or signal tappers) are available with 50 Ohm impedances. 50 Ohm N Type RF tappers from Pasternack can be purchased in 2 Way, 3 Way and 4 Way tapper port designs. Many of the Pasternack N RF signal tappers are RoHS and REACH compliant.
The Pasternack Type N RF microwave power tappers are rated up to 500 Watts. Frequency ratings for our N RF signal power tappers range up to 2.2 GHz, 2.5 GHz or 2.7 GHz depending on model.
Our manufacturing facility certified to ISO 9001:2015 ships Type N equal split RF power tappers the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers with N Type RF power tapper needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).