A/B Coaxial Electromechanical Relay Switch, DC to 1,000 MHz, 5W, 12V, N
Product ID:
PE7102
Pricing
Quantity | Price |
1-9 | $138.29 |
10-24 | $132.76 |
25-99 | $127.23 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 67
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | N |
Connector Gender | Female |
Switch Design | A/B Coaxial |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 50 Ohm |
Maximum Input Power (CW) | 5 Watts |
Maximum VSWR | 1.6:1 |
Maximum Insertion Loss | 0.7 dB |
Minimum Isolation | 50 dB |
Description
A/B Coaxial Electromechanical Relay Switch, DC to 1,000 MHz, 5W, 12V, N
PE7102 electromechanical RF relay switch from Pasternack is a A/B Coaxial design. Our A/B Coaxial electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay A/B Coaxial switch has a maximum frequency of 1 GHz and maximum power of 5 Watts. The Pasternack radio frequency A/B Coaxial type N electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 15ms.
type N A/B Coaxial electro mechanical RF relay switch features with an isolation minimum of 50 dB. A/B Coaxial electromechanical relay radio frequency switch PE7102 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our A/B Coaxial N type coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.