2 dBi MultiBand Blade Mobile Antenna 824-2,500 MHz RP-SMA Connector
Product ID:
PE51GM1002
Pricing
Quantity | Price |
1-24 | $15.79 |
25-49 | $15.00 |
50-99 | $14.21 |
100-249 | $13.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Mobile |
Polarization | Vertical |
Minimum Frequency | 824 MHz |
Maximum Frequency | 2.5 GHz |
Connector 1 Polarity | Reverse Polarity |
Connector Series | SMA |
Connector Gender | Plug |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Description
2 dBi MultiBand Blade Mobile Antenna 824-2,500 MHz RP-SMA Connector
Mobile antenna PE51GM1002 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This multi band mobile antenna has a frequency range of 824 MHz to 960 MHz, 1.71 GHz to 2.2 GHz, 2.4 GHz to 2.5 GHz and a nominal dBi gain. Our mobile antenna uses SMA input and is rated for 10 Watts input.
PE51GM1002 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.