5 dBic MultiBand Embedded GPS Active Antenna 824-2,170 MHz UMCX Connector
Product ID:
PE51212
Pricing
Quantity | Price |
1-24 | $5.65 |
25-49 | $5.42 |
50-99 | $5.25 |
100-249 | $5.14 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | GPS Active |
Minimum Frequency | 824 MHz |
Maximum Frequency | 2.17 GHz |
Connector 1 Polarity | Standard |
Connector Series | UMCX |
Connector Gender | Plug |
Description
5 dBic MultiBand Embedded GPS Active Antenna 824-2,170 MHz UMCX Connector
GPS antenna PE51212 from Pasternack is part of our extensive in-stock RF directional antenna selection. This multi band GPS Active antenna has a frequency range of and a nominal dBi gain. Our GPS antenna uses UMCX plug connector and is rated for 0 Watts input.
PE51212 radio frequency Global Postioning System antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our GPS aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.