2 dBi 824-960/1710-2170 MHz Glass/Surface Mount Antenna SMA Connector
Product ID:
PE51GM1001
Pricing
Quantity | Price |
1-24 | $10.28 |
25-49 | $9.25 |
50-99 | $8.22 |
100-249 | $7.20 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 41
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Vehicular |
Polarization | Vertical |
Minimum Frequency | 824 MHz |
Maximum Frequency | 1.99 GHz |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.