3.5 dBi MultiBand Portable Antenna 615-2,700 MHz N Type Connector
Product ID:
PE51OM1027
Pricing
Quantity | Price |
1-24 | $12.00 |
25-49 | $11.40 |
50-99 | $10.80 |
100-249 | $10.32 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 22
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Portable |
Polarization | Vertical |
Minimum Frequency | 615 MHz |
Maximum Frequency | 2.7 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 0 dB |
Maximum Input VSWR | 3:1 |
Description
3.5 dBi MultiBand Portable Antenna 615-2,700 MHz N Type Connector
PE51OM1027 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This multi band portable antenna has a frequency range of 615 MHz to 960 MHz, 1.71 GHz to 2.7 GHz , and a 0 nominal dBi gain. Our portable antenna uses type N female connector and is rated for 0 Watts input.
PE51OM1027 portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.