To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Wire Mobile Antenna Operates From 870 MHz to 950 MHz With a Nominal 5 dBi Gain NMO Mount Input Connector

Product ID: PE51010
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeMobile
Minimum Frequency870 MHz
Maximum Frequency950 MHz
Connector SeriesNMO Mount
Impedance50 Ohm
Nominal Gain5 dB
Maximum Input VSWR1.5:1

Description

Wire Mobile Antenna Operates From 870 MHz to 950 MHz With a Nominal 5 dBi Gain NMO Mount Input Connector

Mobile antenna PE51010 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band mobile antenna has a frequency range of 870 MHz to 950 MHz and a 5 nominal dBi gain. Our mobile antenna uses NMO Mount input and is rated for 150 Watts input.

PE51010 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.