Pasternack Enterprises MMCX plug to SMA male cable assembly product line contains 58 custom and standard assemblies using Flexible or Formable coax cable. MMCX plug to SMA male assemblies are built with 5 unique coax cable part numbers and 3 unique MMCX connectors. Our MMCX plug to SMA male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack MMCX plug to SMA male cable assemblies are built with 9 different cable and connector combinations. Our customers may select the MMCX plug to SMA male cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.
Pasternack's facility certified to ISO 9001:2015 ships MMCX plug to SMA male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).