Pasternack Enterprises MMCX plug to SMA female cable assembly product group has 6 standard and custom assemblies that use Flexible coax cable. MMCX plug to SMA female assemblies are assembled from 1 unique coaxial cable type and 1 different MMCX connector. Our MMCX plug to SMA female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack MMCX plug to SMA female cable assemblies are built with 1 different connector and cable combination. Customers can select the MMCX plug to SMA female cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 ships MMCX plug to SMA female cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).