Pasternack Enterprises MMCX plug to MMCX plug right angle cable assembly product portfolio contains 82 custom and standard products using Flexible or Formable cable. MMCX plug to MMCX plug right angle assemblies are built using 7 different coax cable part numbers and 3 unique MMCX connectors. Our MMCX plug to MMCX plug right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack MMCX plug to MMCX plug right angle cable assemblies are available with 12 different cable and connector combinations. Customers may choose the MMCX plug to MMCX plug right angle cable assemblies with any of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching is available.
Our manufacturing facility certified to ISO 9001:2015 ships MMCX plug to MMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers on hand. Excellent technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).