To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

MMCX Plug Right Angle to SMA Male Cable Assemblies

Pasternack Enterprises MMCX plug right angle to SMA male cable assembly product portfolio contains 6 custom and standard designs which use Flexible coax cable. MMCX plug right angle to SMA male assemblies are built from 1 unique coaxial cable part number and 1 unique MMCX connector. Our MMCX plug right angle to SMA male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack MMCX plug right angle to SMA male cable assemblies are built with 1 different connector and cable combination. You can select the MMCX plug right angle to SMA male cable assemblies with any of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our production facility certified to ISO 9001:2015 ships MMCX plug right angle to SMA male cable assemblies the same day from the deepest, broadest inventory of RF and microwave components available. Exceptional customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant