To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

MMCX Plug Right Angle to SMA Female Cable Assemblies

Pasternack Enterprises MMCX plug right angle to SMA female cable assembly product group is made up of 18 standard and custom configurations which use Flexible or Formable coax cable. MMCX plug right angle to SMA female assemblies are built from 3 unique coaxial cable part numbers and 2 unique MMCX connectors. Our MMCX plug right angle to SMA female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MMCX plug right angle to SMA female cable assemblies are manufactured with 3 different connector and cable combinations. Customers may choose the MMCX plug right angle to SMA female cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships MMCX plug right angle to SMA female cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant