Pasternack Enterprises MMCX plug right angle to MMCX plug cable assembly product group offers 82 custom and standard cable assemblies using Flexible or Formable coaxial cable. MMCX plug right angle to MMCX plug assemblies are assembled using 7 different coax cable part numbers and 3 different MMCX connectors. Our MMCX plug right angle to MMCX plug cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack MMCX plug right angle to MMCX plug cable assemblies are built with 12 different cable and connector combinations. Our customers can choose the MMCX plug right angle to MMCX plug cable assemblies that have any combination of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.
Our facility certified to ISO 9001:2015 ships MMCX plug right angle to MMCX plug cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).