MMBX Plug Right Angle Snap-On Connector Solder Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center Contact
Product ID:
PE45257
Pricing
Quantity | Price |
1-24 | $24.59 |
25-49 | $23.36 |
50-99 | $22.13 |
100-249 | $21.15 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 450
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MMBX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | RG405 |
Interface Type 2 | PE-SR405FL |
Interface Type 3 | PE-SR405FLJ |
Description
MMBX Plug Right Angle Snap-On Connector Solder Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center Contact
PE45257 MMBX plug right angle coaxial snap-on connector has an interface type of RG405, PE-SR405FL, PE-SR405FLJ and a 50 Ohm impedance. Pasternack MMBX plug connector uses shield/contact solder/solder as an attachment method. Our plug MMBX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle MMBX plug coaxial snap-on connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack MMBX coaxial connector has a brass body with gold plating. Our PE45257 MMBXright angle connector uses beryllium copper contact and a gold plating material. This MMBX plug right angle coaxial snap-on RF connector is RoHS and REACH compliant.
This Pasternack right angle plug MMBX connector will ship the same day as purchased. Our MMBX right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.