MMBX Jack Snap-On Connector Solder Attachment Thread-In Mount Pin Terminal, With Female Center Contact
Product ID:
PE45267
Pricing
Quantity | Price |
1-24 | $5.20 |
25-49 | $4.94 |
50-99 | $4.68 |
100-249 | $4.47 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 11
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MMBX |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Thread-In |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Interface Type 1 | Pin |
Description
MMBX Jack Snap-On Connector Solder Attachment Thread-In Mount Pin Terminal, With Female Center Contact
PE45267 MMBX jack thread-in terminal snap-on connector has an interface type of pin and a 50 Ohm impedance. Pasternack MMBX jack thread-in connector uses shield/contact solder as an attachment method. Our jack MMBX terminal connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack MMBX jack thread-in terminal snap-on connector has a PTFE dielectric type and a VSWR of 1.08. The Pasternack MMBX terminal connector has a brass body with gold plating. Our PE45267 MMBX connector uses brass contact and a gold plating material. This MMBX jack thread-in terminal snap-on RF connector is RoHS and REACH compliant.
This Pasternack jack MMBX thread-in connector will ship the same day as purchased. Our thread-in MMBX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.