Pasternack Enterprises Mini UHF to type N cable assembly product group contains 56 custom and standard assemblies which use flexible coaxial cable. Mini UHF to type N assemblies are manufactured using 4 unique coaxial cable types and 2 different Mini UHF connectors. Our Mini UHF to type N cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack Mini UHF to type N cable assemblies are built with 8 different cable and connector combinations. Customers may choose the Mini UHF to type N cable assemblies with any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships Mini UHF to type N cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Exceptional customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).