Mini UHF Male Right Angle Connector Crimp/Solder Attachment For RG58
Product ID:
PE44082
Pricing
Quantity | Price |
1-24 | $14.49 |
25-49 | $13.77 |
50-99 | $13.04 |
100-249 | $12.46 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 140
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | Mini UHF |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG58 |
Description
Mini UHF Male Right Angle Connector Crimp/Solder Attachment For RG58
PE44082 Mini UHF male right angle coaxial connector has an interface type of RG58 and a 50 Ohm impedance. Pasternack Mini UHF male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle Mini UHF male coaxial connector has a teflon dielectric type. The Pasternack Mini UHF coaxial connector has a brass body with nickel plating. Our PE44082 Mini UHFright angle connector uses brass contact. This Mini UHF male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male Mini UHF connector will ship the same day as purchased. Our Mini UHF right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini UHF connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.