Mini UHF Tee Adapter Female-Female-Female
Product ID:
PE9066
Pricing
Quantity | Price |
1-24 | $25.19 |
25-49 | $23.93 |
50-99 | $22.67 |
100-249 | $21.66 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 537
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Mini UHF |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | Mini UHF |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Connector Series 3 | Mini UHF |
Connector Gender 3 | Female |
Connector Polarity 3 | Standard |
Connector Impedance 3 | 50 Ohm |
Adapter Body Style | Tee |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Nickel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel |
Connector Mount Method 3 | None |
Connector Body Material 3 | Brass |
Connector Body Plating 3 | Nickel |
Description
Mini UHF Tee Adapter Female-Female-Female
Mini UHF adapter PE9066 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our Mini UHF to Mini UHF adapter is a in-series coaxial adapter design. This 50 Ohm Mini UHF adapter is precision manufactured to RF components industry specifications.
Mini UHF female to Mini UHF female adapter is one of the many RF components that ship same day as they are ordered. PE9066 female Mini UHF to female Mini UHF adapter has a tee body. This Pasternack tee Mini UHF adapter is also known as a Mini UHF T connector.
Our female Mini UHF to female Mini UHF adapter PE9066 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This Mini UHF to Mini UHF radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.