Mini SMP Male Full Detent Hermetically Sealed Connector Solder Attachment Solder Mount Pin Terminal, .050 inch Pin Length Full Radius
Product ID:
PE44973
Pricing
Quantity | Price |
1-24 | $53.99 |
25-49 | $51.29 |
50-99 | $48.59 |
100-249 | $46.43 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | Mini SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Solder |
Minimum Frequency | DC |
Maximum Frequency | 50 GHz |
Interface Type 1 | Pin |
Description
Mini SMP Male Full Detent Hermetically Sealed Connector Solder Attachment Solder Mount Pin Terminal, .050 inch Pin Length Full Radius
PE44973 Mini SMP male solder hermetically sealed terminal full detent connector has an interface type of pin and a 50 Ohm impedance. Pasternack Mini SMP male solder connector uses shield/contact solder as an attachment method. Our male Mini SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.
The Pasternack Mini SMP terminal connector has a kovar body with gold plating. Our PE44973 Mini SMP connector uses kovar contact. This Mini SMP male solder hermetically sealed terminal full detent RF connector is RoHS and REACH compliant.
This Pasternack male Mini SMP solder connector will ship the same day as purchased. Our solder Mini SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.