Mini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047FL
Product ID:
PE44971
Pricing
Quantity | Price |
1-24 | $65.99 |
25-49 | $62.69 |
50-99 | $59.39 |
100-249 | $56.75 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | Mini SMP |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Interface Type 1 | PE-047SR |
Interface Type 2 | PE-SR047FL |
Description
Mini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047FL
PE44971 Mini SMP female coaxial connector has an interface type of PE-047SR, PE-SR047FL and a 50 Ohm impedance. Pasternack Mini SMP female connector uses shield/contact solder as an attachment method.
The Pasternack Mini SMP female coaxial connector has a PTFE dielectric type. The Pasternack Mini SMP coaxial connector has a beryllium copper body with gold plating. Our PE44971 Mini SMP connector uses beryllium copper contact. This Mini SMP female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female Mini SMP connector will ship the same day as purchased. Our Mini SMP female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.