Mini SMP Female Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL

Product ID: PE44493

Pricing

QuantityPrice
1-24$66.99
25-49$63.64
50-99$60.29
100-249$57.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,008
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Polarity Standard
Connector Series Mini SMP
Connector Gender Female
Impedance 50 Ohm
Body Style Right Angle
Attachment Method Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 12 GHz
Interface Type 1 PE-047SR
Interface Type 2 PE-SR047AL
Interface Type 3 PE-SR047FL

Description

Mini SMP Female Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL

PE44493 Mini SMP female right angle coaxial connector has an interface type of PE-047SR, PE-SR047AL, PE-SR047FL and a 50 Ohm impedance. Pasternack Mini SMP female connector uses shield/contact solder as an attachment method. Our female Mini SMP right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

The Pasternack right angle Mini SMP female coaxial connector has a PTFE dielectric type. The Pasternack Mini SMP coaxial connector has a brass body with gold plating. Our PE44493 Mini SMPright angle connector uses beryllium copper contact and a gold plating material. This Mini SMP female right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle female Mini SMP connector will ship the same day as purchased. Our Mini SMP right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMP connector cable assemblies that will ship the same day as well.