75 Ohm Mini SMB Plug Connector Crimp/Solder Attachment for RG179, RG187
Product ID:
PE4993
Pricing
Quantity | Price |
1-24 | $27.59 |
25-49 | $26.21 |
50-99 | $24.83 |
100-249 | $23.73 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,069
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | Mini SMB |
Connector Gender | Plug |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Interface Type 1 | RG179 |
Interface Type 2 | RG187 |
Description
75 Ohm Mini SMB Plug Connector Crimp/Solder Attachment for RG179, RG187
PE4993 Mini SMB plug coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack Mini SMB plug connector uses shield/contact crimp/solder as an attachment method. Our plug Mini SMB coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.
The Pasternack Mini SMB plug coaxial connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack Mini SMB coaxial connector has a brass body with nickel plating. Our PE4993 Mini SMB connector uses beryllium copper contact. This Mini SMB plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug Mini SMB connector will ship the same day as purchased. Our Mini SMB plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.