Wire Mobile Antenna Operates From 902 MHz to 928 MHz With a Nominal 4 dBi Gain SMA Male Input Connector on 10 ft. of RG174
Product ID:
PE51027
Pricing
Quantity | Price |
1-24 | $47.19 |
25-49 | $44.83 |
50-99 | $42.47 |
100-249 | $40.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Mobile |
Polarization | Vertical |
Minimum Frequency | 902 MHz |
Maximum Frequency | 928 MHz |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Nominal Gain | 4 dB |
Maximum Input VSWR | 2:1 |
Description
Wire Mobile Antenna Operates From 902 MHz to 928 MHz With a Nominal 4 dBi Gain SMA Male Input Connector on 10 ft. of RG174
Mobile antenna PE51027 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band mobile antenna has a frequency range of 902 MHz to 928 MHz and a 4 nominal dBi gain. Our mobile antenna uses SMA input and is rated for 0 Watts input.
PE51027 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.