Pasternack Enterprises Mini Alligator to Mini Alligator cable assembly product line is made up of 17 standard and custom assemblies using flexible cable. Mini Alligator to Mini Alligator assemblies are built from 2 different coaxial cable types and 2 unique Mini Alligator connectors. Our Mini Alligator to Mini Alligator cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack Mini Alligator to Mini Alligator cable assemblies are manufactured with 1 different connector and cable combination. You can select the Mini Alligator to Mini Alligator cable assemblies that have any of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and common impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships Mini Alligator to Mini Alligator cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).