Pasternack Enterprises MHV to SHV cable assembly product line contains 196 custom and standard configurations which use flexible cable. MHV to SHV assemblies are fabricated from 14 different cable part numbers and 6 different MHV connectors. Our MHV to SHV cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack MHV to SHV cable assemblies are built with 28 different cable and connector combinations. You may select the MHV to SHV cable assemblies with any of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.
Our facility certified to ISO 9001:2015 ships MHV to SHV cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).