Pasternack Enterprises MHV male right angle to MHV male cable assembly product group offers 6 custom and standard cable assemblies which use Flexible coax cable. MHV male right angle to MHV male assemblies are assembled using 1 unique coax cable type and 1 different MHV connector. Our MHV male right angle to MHV male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack MHV male right angle to MHV male cable assemblies are manufactured with 1 different connector and cable combination. Our customers may choose the MHV male right angle to MHV male cable assemblies that have any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
Our manufacturing facility certified to ISO 9001:2015 ships MHV male right angle to MHV male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).