MHV Female Bulkhead Mount Connector Clamp/Solder Attachment for RG59B/U, RG62, RG71
Product ID:
PE44109
Pricing
Quantity | Price |
1-24 | $64.99 |
25-49 | $61.74 |
50-99 | $58.49 |
100-249 | $55.89 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,074
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MHV |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | Bulkhead |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Interface Type 3 | RG71 |
Description
MHV Female Bulkhead Mount Connector Clamp/Solder Attachment for RG59, RG62, RG71
PE44109 MHV female bulkhead coaxial connector has an interface type of RG59, RG62, RG71 and a 50 Ohm impedance. Pasternack MHV female bulkhead connector uses shield/contact clamp/solder as an attachment method.
The Pasternack MHV female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack MHV coaxial connector has a brass body with nickel plating. This MHV female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female MHV bulkhead connector will ship the same day as purchased. Our bulkhead MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.