Medium Gain Medium Power Amplifiers

Medium gain medium power amplifiers from Pasternack exhibit outstanding performance with moderate gain and flatness, high linearity and wide dynamic range. Pasternack medium gain medium power amplifiers provide excellent performance by use of the hybrid microwave integrated circuit design and advanced GaAs pHEMT components. These medium gain RF power amplifiers are unconditionally stable and reliable due to the built-in voltage regulation, bias sequencing and reverse bias protection.


Medium power medium gain amplifiers for RF from Pasternack include over voltage protection installed externally for ease of repair and are completely matched internally for 50 Ohm input and output. These 50 Ohm medium gain power amplifier matching helps eliminates the need for any additional sensitive external RF tuning components and is a cost savings.


Pasternack medium gain amplifiers are ideally suited for high linearity applications. These RF medium gain power amplifiers are packaged in a hermetically-sealed metal enclosures and offer small signal gain over a temperature range. Pasternack medium gain power RF amplifiers have excellent gain flatness ranges and IP3 output performance.


Most all Pasternack medium gain medium power amplifiers are EAR99

Product Filters

Hide Filters

Frequency Band

Psat

Gain