MCX Plug Connector Solder Attachment Thru Hole PCB, .200 inch x .052 inch Hole Spacing
Product ID:
PE4559
Pricing
Quantity | Price |
1-24 | $24.99 |
25-49 | $23.74 |
50-99 | $22.49 |
100-249 | $21.49 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 774
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MCX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | Thru Hole |
Description
MCX Plug Connector Solder Attachment Thru Hole PCB, .200 inch x .052 inch Hole Spacing
PE4559 MCX plug pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack MCX plug connector uses shield/contact solder as an attachment method. Our plug MCX pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack MCX plug pcb connector has a PTFE dielectric type. The Pasternack MCX pcb connector has a brass body with nickel plating. Our PE4559 MCX connector uses brass contact. This MCX plug pcb RF connector is RoHS and REACH compliant.
This Pasternack plug MCX connector will ship the same day as purchased. Our MCX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.