Pasternack Enterprises MCX plug right angle connectors category includes 9 part numbers, the majority are RoHS and REACH compliant. MCX plug right angle connectors in this category will terminate to coax. These MCX plug right angle connectors are built to precise RF and microwave industry specifications.
Pasternack MCX plug right angle connectors are available in standard polarity or reverse polarity threads, with 50 Ohm impedance. These MCX plug right angle designs are available in crimp/solder or solder attachments. We offer MCX plug right angle connectors with standard or high performance levels built with brass or stainless steel bodies.
Pasternack's facility certified to ISO 9001:2015 ships MCX plug right angle connectors the same day from the broadest and deepest in stock inventory of microwave and RF items. Excellent customer service and technical support are on hand to help our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.