MCX Jack Connector Solder Attachment 4 Hole Flange Solder Cup Terminal, .232 inch Hole Spacing
Product ID:
PE4895
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MCX |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Interface Type 1 | Solder Cup |
Description
MCX Jack Connector Solder Attachment 4 Hole Flange Solder Cup Terminal, .232 inch Hole Spacing
PE4895 MCX jack 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack MCX jack 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack MCX jack 4 hole flange terminal connector has a teflon dielectric type. The Pasternack MCX terminal connector has a brass body with gold plating. This MCX jack 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack jack MCX 4 hole flange connector will ship the same day as purchased. Our 4 hole flange MCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.