MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG188-DS, RG316-DS, .177 inch D Hole
Product ID:
PE4888
Pricing
Quantity | Price |
1-24 | $24.99 |
25-49 | $23.74 |
50-99 | $22.49 |
100-249 | $21.49 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 571
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MCX |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Interface Type 1 | RG188-DS |
Interface Type 2 | RG316-DS |
Description
MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG188-DS, RG316-DS, .177 inch D Hole
PE4888 MCX jack bulkhead coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack MCX jack bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack MCX coaxial connector has a brass body with gold plating. This MCX jack bulkhead coaxial RF connector is REACH compliant.
This Pasternack jack MCX bulkhead connector will ship the same day as purchased. Our bulkhead MCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.