To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

MCX Jack Connector Solder Attachment 0.062 inch End Launch PCB

Product ID: PE4892

Pricing

QuantityPrice
1-24$4.19
25-49$3.98
50-99$3.77
100-249$3.60
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 429
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Interface Type 1.062 inch End Launch

Description

MCX Jack Connector Solder Attachment 0.062 inch End Launch PCB

PE4892 MCX jack pcb connector has an interface type of .062 inch end launch and a 50 Ohm impedance. Pasternack MCX jack connector uses shield/contact solder as an attachment method.

The Pasternack MCX jack pcb connector has a PTFE dielectric type. The Pasternack MCX pcb connector has a brass body with gold plating. This MCX jack pcb RF connector is REACH compliant.

This Pasternack jack MCX connector will ship the same day as purchased. Our MCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.