RP MCX Jack Bulkhead Connector Solder Attachment End Launch PCB, .177 inch D Hole
Product ID:
PE44377
Pricing
Quantity | Price |
1-24 | $40.79 |
25-49 | $38.75 |
50-99 | $36.71 |
100-249 | $35.08 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 89
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | MCX |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | End Launch |
Description
RP MCX Jack Bulkhead Connector Solder Attachment End Launch PCB, .177 inch D Hole
PE44377 reverse polarity MCX jack bulkhead pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack reverse polarity MCX jack bulkhead connector uses shield/contact solder as an attachment method. Our reverse polarity jack MCX pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack reverse polarity MCX jack bulkhead pcb connector has a teflon dielectric type. The Pasternack MCX pcb connector has a brass body with gold plating. Our PE44377 reverse polarity MCX connector uses brass contact. This reverse polarity MCX jack bulkhead pcb RF connector is REACH compliant.
This Pasternack reverse polarity jack MCX bulkhead connector will ship the same day as purchased. Our bulkhead MCX reverse polarity jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.