MC-Card Plug Connector Crimp/Solder Attachment For RG178, RG196
Product ID:
PE44310
Pricing
Quantity | Price |
1-24 | $1.00 |
25-49 | $0.95 |
50-99 | $0.90 |
100-249 | $0.86 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,772
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MC-Card |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG178 |
Interface Type 2 | RG196 |
Description
MC-Card Plug Connector Crimp/Solder Attachment For RG178, RG196
PE44310 MC-Card plug coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack MC-Card plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack MC-Card plug coaxial connector has a teflon dielectric type. The Pasternack MC-Card coaxial connector has a brass body with nickel plating. Our PE44310 MC-Card connector uses brass contact. This MC-Card plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug MC-Card connector will ship the same day as purchased. Our MC-Card plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MC-Card connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.