To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Low Noise Amplifier (LNA), 40 to 60 GHz Frequencies in U Band, WR-19 Waveguide connectors with UG-383/U-Mod Flanges, 36 dB Gain

Product ID: PEWGA3203

Pricing

QuantityPrice
1-4$4,500.00
5-9$4,320.00
10-24$4,140.00
25-99$3,960.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-19
Waveguide Frequency Band U
Minimum Frequency 40 GHz
Max Frequency 60 GHz
Small Signal Gain36 dB
Flange Type and SizeUG-383/U-Mod Flange
Saturated Output Power9.5 dBm
Typical Output Power14.5 dBm

Description