To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Low Noise Amplifier (LNA), 33 to 50 GHz Frequencies in Q Band, WR-22 Waveguide connectors with UG-383/U Flanges, 32 dB Gain

Product ID: PEWGA3202

Pricing

QuantityPrice
1-4$4,928.58
5-9$4,731.44
10-24$4,534.29
25-99$4,337.15
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-22
Waveguide Frequency Band Q
Minimum Frequency 33 GHz
Max Frequency 50 GHz
Small Signal Gain32 dB
Flange Type and SizeUG-383/U Flange
Saturated Output Power20.5 dBm
Typical Output Power22 dBm

Description